IESNA:LM-63-2002
[TEST]P1344310
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902765DE010 E3A301WMH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]413
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
14.2 21.4 32.6 53.6 101.5 279.5 645.2 1264.2 1894.4 2111.4
2305.1 2439.2 2587.6 2713.5 2795.2 2880.2 2928.9 2944.3 2915.8 2853.6
2771.6 2648.3 2523.5 2379.6 2240.3 2037.9 1800 1519.4 1281.4 671.8
288.5 73.1 31.5 11.6 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.2 21.4 33.3 53.2 103.8 291.5 674.8 1240.2 1873.1 2104.3
2262.4 2419.7 2562.9 2674.9 2774.2 2841.6 2887 2891.5 2861.9 2807.9
2726.6 2622.4 2490.9 2360.2 2210.3 1992.2 1778.6 1519 1237.2 668.1
290.4 70.1 30.7 12 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0
14.2 21 33 52.5 101.9 272.8 637 1219.6 1826.2 2027.4
2221.2 2380.8 2505.9 2607.5 2687.6 2756.6 2790.7 2797.4 2772.7 2721.7
2641.9 2546.4 2437.7 2276.6 2115.1 1924.4 1684.6 1429.1 1181.8 635.5
267.9 69.3 30 12.4 3.7 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.2 21 33 52.8 101.5 263.8 639.6 1184.8 1750.2 1980.6
2151.8 2302.5 2414.5 2508.9 2580.5 2633.3 2661 2665.5 2644.2 2592.8
2525.4 2435.1 2316 2179.2 2012.1 1815.7 1575.2 1350 1082.5 560.9
256.7 71.9 30 12 4.1 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.2 20.6 32.6 51.7 94.8 258.5 608.1 1120.7 1668.5 1854.7
2026.7 2178.1 2289 2371.8 2433.6 2474.1 2500.3 2506.7 2486.4 2441.5
2371.4 2281.1 2150.3 2012.8 1850.6 1626.9 1418.9 1197.1 965.2 495.3
231.2 71.9 28.1 12 4.1 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.2 21 33 51 94.4 238.3 550.4 1036 1543 1734.8
1896.3 2024.8 2137.6 2215.5 2272.5 2309.6 2330.2 2331.7 2313 2269.1
2197.6 2095.3 1964.9 1823.2 1645.6 1452.3 1253.3 1048 838.6 420.8
200.1 69.7 27 11.6 4.5 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.2 20.2 32.2 50.2 89.9 229.7 499.8 927 1413.3 1585.3
1729.9 1849.5 1937.5 2014.3 2067.2 2097.1 2114.4 2111.7 2087.4 2032.3
1957 1855.8 1723.9 1583.8 1409.2 1236.5 1039.8 855.4 669.9 334.6
169 62.6 25.1 11.6 4.5 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.2 20.6 31.5 49.8 83.6 207.6 456.4 816.4 1247.3 1407.7
1543 1653.9 1743.4 1801.1 1845.3 1866.7 1873.4 1863.7 1831.5 1778.6
1696.2 1597.7 1461.7 1329.4 1170.2 1014.7 851.7 691.3 541.1 278.8
140.9 58.8 22.9 11.2 4.5 1.1 0 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.2 20.6 30.7 47.6 77.9 186.2 405 720.9 1086.6 1226.7
1346.6 1447 1518.6 1568.4 1600.7 1611.9 1609.7 1589.8 1554.6 1494.6
1424.2 1323.8 1201.3 1058.5 935.2 783.5 646.3 533.6 414 218.1
120.6 54.3 21 10.1 4.5 1.5 0 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.2 20.2 30.7 46.5 74.9 170.1 353.3 620.9 936 1048.4
1148.4 1219.2 1278.8 1318.9 1337.3 1338 1326.4 1297.9 1257.1 1202.4
1120.7 1030 928.5 815.3 709.3 594.6 496.5 399.8 322.2 177.6
97.8 49.8 18.7 9 4.1 1.5 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
14.2 18.4 24.4 31.8 42 53.2 76.1 106 126.6 130
130.4 129.3 126.3 123.3 118.4 112.4 105.3 97 89.6 80.9
72.3 64.8 57.7 50.6 43.1 34.8 26.6 20.6 16.1 10.1
6 3.4 1.5 0.7 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
14.2 16.5 18.4 19.9 20.6 21 20.6 18.7 16.1 15.4
14.2 13.1 12 11.2 10.5 9.4 8.6 7.5 6.4 5.2
4.5 3.7 3.4 3 2.2 1.9 1.5 1.1 1.1 0.4
0 0 0 0 0.4 0.4 0.7 0.7 0.7 1.1
1.1 1.1 1.1 0.7 0.7 0.7 0.7 0.7 0
14.2 14.6 13.5 12.4 10.9 9.4 7.9 6.4 5.2 4.5
4.1 3.7 3.4 3 2.6 2.2 1.9 1.5 1.1 1.1
0.7 0.7 0.7 0.7 0.4 0.4 0.4 0 0 0
0.4 0.4 0.4 0.7 0.7 0.7 1.1 1.1 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
14.2 12.4 10.1 8.2 6.7 4.9 3.7 2.2 1.5 1.1
0.7 0.7 0.4 0.4 0.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.4 0.7 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.7 0.7 0.7 0.7 0
14.2 10.5 8.2 6 4.5 3 1.5 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.7 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.1 0.7 0.7 0.4 0.4 0.4 0
14.2 10.1 7.5 5.2 3.4 1.9 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.7 1.1 1.5 1.5 1.9 1.9 1.9 1.9
1.9 1.5 1.5 1.1 1.1 0.7 0.4 0 0
14.2 9.7 7.1 4.9 3.4 1.9 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.7 1.1 1.1 1.5 1.9 1.9 2.2 2.2 2.2
1.9 1.9 1.5 1.1 1.1 0.7 0.4 0.4 0
